![TOPFLEX®-PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22800_1520x1160.jpg)
![TOPFLEX®-PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22800_1520x1160.jpg)
TOPFLEX®-PVC grey (10 x 0,14 + 4 x 0,5) 10 x 0,14 mm²
Part no. 22846
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX®-PVC grey (10 x 0,14 + 4 x 0,5) 10 x 0,14 mm²
- Part no.
- 22846
- Item description
- TOPFLEX®-PVC grey (10 x 0,14 + 4 x 0,5) 10 x 0,14 mm²
- Outer Ø mm (approx.)
- 8.2
- Cu-weight kg/km
- 59.0
- Weight kg/km (approx.)
- 86.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151651
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-PVC grey (10 x 0,14 + 4 x 0,5) 10 x 0,14 mm²
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX®-PVC grey (10 x 0,14 + 4 x 0,5) 10 x 0,14 mm²
Cable Structure
-
- Sheath colour: grey