![TOPFLEX®-MOTOR-EMV 3/3](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M78614_PF_1520x1160.jpg)
![TOPFLEX®-MOTOR-EMV 3/3](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M78614_PF_1520x1160.jpg)
TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 2,5 + 3 G 0,5 mm²
Part no. 78615
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 2,5 + 3 G 0,5 mm²
- Part no.
- 78615
- Item description
- TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 2,5 + 3 G 0,5 mm²
- Outer Ø mm (approx.)
- 12.1
- Cu-weight kg/km
- 144.0
- Weight kg/km (approx.)
- 240.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892152139
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 2,5 + 3 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |