TOPFLEX® 650 VFD orange 4 x AWG 8 + 2 x AWG 14
Part no. 62882
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX® 650 VFD orange 4 x AWG 8 + 2 x AWG 14
- Part no.
- 62882
- Item description
- TOPFLEX® 650 VFD orange 4 x AWG 8 + 2 x AWG 14
- Outer Ø mm (approx.)
- 24.8
- Cu-weight kg/km
- 457.0
- Weight kg/km (approx.)
- 945.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147425
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 650 VFD orange 4 x AWG 8 + 2 x AWG 14
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 650 VFD orange 4 x AWG 8 + 2 x AWG 14
Cable Structure
-
- Sheath colour: orange