THHN / THWN yellow 1 x AWG 4/0 Part no. 63327
  • UL certification
  • UV-resistant
€ 4.752,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
63327
Item description
THHN / THWN yellow 1 x AWG 4/0
Outer Ø mm (approx.)
16.5
Cu-weight kg/km
996.0
Weight kg/km (approx.)
1069.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892242830
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible