THHN / THWN green 1 x AWG 2 Part no. 63270
  • UL certification
  • UV-resistant
€ 1.970,85 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
63270
Item description
THHN / THWN green 1 x AWG 2
Outer Ø mm (approx.)
10
Cu-weight kg/km
317.0
Weight kg/km (approx.)
349.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
152, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892242267
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible