T&B conduit gland angled ^90° PG 48 Type 7358
Part no. 90708
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details T&B conduit gland angled ^90° PG 48 Type 7358
- Part no.
- 90708
- Item description
- T&B conduit gland angled ^90° PG 48 Type 7358
- Thread type
- PG
- Type
- 7358
- Size
- 48
- Suitable for tube ND
- 2
- Suitable for Tube Outer-Ø mm
- 59.9
- Spanner size mm
- 83
- Thread length mm
- 24
- PU/pc.
- 1
- Break package
- no
- EAN/GTIN
- 4060892390852
- customs tariff number
- 74198090
Technical Data T&B conduit gland angled ^90° PG 48 Type 7358
All technical data can be found in the data sheet in the Downloads section |