T&B conduit gland angled 45° PG 11 Type 7341
Part no. 90693
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details T&B conduit gland angled 45° PG 11 Type 7341
- Part no.
- 90693
- Item description
- T&B conduit gland angled 45° PG 11 Type 7341
- Thread type
- PG
- Type
- 7341
- Size
- 11
- Suitable for tube ND
- 3/8
- Suitable for Tube Outer-Ø mm
- 17.8
- Spanner size mm
- 29
- Thread length mm
- 14
- PU/pc.
- 25
- Break package
- no
- EAN/GTIN
- 4060892391019
- customs tariff number
- 74198090
Technical Data T&B conduit gland angled 45° PG 11 Type 7341
All technical data can be found in the data sheet in the Downloads section |