![Tauchflex-R](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37100_PF_1520x1160.jpg)
![Tauchflex-R](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37100_PF_1520x1160.jpg)
Tauchflex-R blue 1 x 1,5 mm²
Part no. 37100
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Tauchflex-R blue 1 x 1,5 mm²
- Part no.
- 37100
- Item description
- Tauchflex-R blue 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 6
- Cu-weight kg/km
- 14.4
- Weight kg/km (approx.)
- 54.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892162657
- Customs tariff number
- 85444995
Technical Data Tauchflex-R blue 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |