Cable tie T-SK 7-95 transparent
Part no. 907037
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable tie T-SK 7-95 transparent
- Part no.
- 907037
- Typ
- Cable tie T-SK 7-95 transparent
- Colour
- transparent
- Length mm
- 340
- Width mm
- 7
- Bundle-Ø ca. mm
- 95
- Capacity N
- 700
- PU/pc.
- 500
- EAN / GTIN
- 4060892401732
- customs tariff number
- 39269097
Technical Data Cable tie T-SK 7-95 transparent
Temperature range | -40°C up to +85°C |
Details Cable tie T-SK 7-95 transparent
Cable Structure
-
- Polyamide 6.6
Properties
-
- halogen-free
-
- silicone-free
-
- self-extinguishing
-
- high requirements to flexibility and resistance, also at low temperatures and dry clime
-
- high tension dut to extra wide steel lugs
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable tie with steel lug made of corrosion resistant, non-magnetic steel for bundling and mounting cables and lines etc.
Downloads Cable tie T-SK 7-95 transparent
Accessories
Products that match this product