STV M63 x 1.5 SZ 66 TL 9
Part no. 90097
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STV M63 x 1.5 SZ 66 TL 9
- Part no.
- 90097
- Item description
- STV M63 x 1.5 SZ 66 TL 9
- Thread type
- metric
- Cable Ø from / to mm
- 36.0 - 45.0
- Thread length mm
- 9.0
- Spanner size mm
- 66
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892369537
- Customs tariff number
- 74122000
Technical Data STV M63 x 1.5 SZ 66 TL 9
Nickel plated hexagonal brass cable gland acc. to DIN 46320 | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STV M63 x 1.5 SZ 66 TL 9
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Natural rubber (NR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- protection against ingress of water and foreign material into enclosure
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 65 with additional O-ring mounted at the thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads STV M63 x 1.5 SZ 66 TL 9
Accessories
Products that match this product