![STS-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94484_PF_1520x1160.jpg)
![STS-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94484_PF_1520x1160.jpg)
STS-F PG 36 SZ 50, 47 TL 9
Part no. 90103
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STS-F PG 36 SZ 50, 47 TL 9
- Part no.
- 90103
- Item description
- STS-F PG 36 SZ 50, 47 TL 9
- Thread type
- Cable thickness from / to mm
- 4.0 - 11.0
- Cable width from / to mm
- 24.0 - 34.0
- Thread length mm
- 9.0
- Spanner size mm
- 50,47
- Pieces per Packaging Unit
- 20
- anbruchfähig
- no
- EAN/GTIN
- 4060892369148
- Customs tariff number
- 74122000
Technical Data STS-F PG 36 SZ 50, 47 TL 9
Nickel plated brass flat cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details STS-F PG 36 SZ 50, 47 TL 9
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- Thrust rings: Galvanised steel
-
- Thrust washers: Galvanised steel
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads STS-F PG 36 SZ 50, 47 TL 9
Accessories
Products that match this product