PA cable gland STK-PA WISR PG 29
Part no. 904236
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA cable gland STK-PA WISR PG 29
- Part no.
- 904236
- Item description
- PA cable gland STK-PA WISR PG 29
- Thread type
- PG
- Size
- PG 29
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 17.0 - 28.0
- Thread length mm
- 11.0
- Spanner size mm
- 42 / 40
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892368967
- Customs tariff number
- 85389099
Technical Data PA cable gland STK-PA WISR PG 29
PA cable gland acc. to DIN 46320 | |
Temperature range | -20°C to +80°C |
Protection class | IP 54 |
Details PA cable gland STK-PA WISR PG 29
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Natural rubber (NR)
-
- with incision sealing ring
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- large clamping areas
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads PA cable gland STK-PA WISR PG 29
Accessories
Products that match this product