![STK-PA WISR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904231_PF_1520x1160.jpg)
![STK-PA WISR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904231_PF_1520x1160.jpg)
STK-PA WISR PG 21 grey
Part no. 904235
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STK-PA WISR PG 21 grey
- Part no.
- 904235
- Item description
- STK-PA WISR PG 21 grey
- Thread type
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 9.0 - 20.0
- Thread length mm
- 11.0
- Spanner size mm
- 33,30
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892368950
- Customs tariff number
- 85389099
Technical Data STK-PA WISR PG 21 grey
PA cable gland acc. to DIN 46320 | |
Temperature range | -20°C to +80°C |
Protection class | IP 54 |
Details STK-PA WISR PG 21 grey
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Natural rubber (NR)
-
- with incision sealing ring
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- large clamping areas
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads STK-PA WISR PG 21 grey
Accessories
Products that match this product