STK-PA M25 x 1.5 grey (CD 13.0-17.0 mm)
Part no. 92824
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STK-PA M25 x 1.5 grey (CD 13.0-17.0 mm)
- Part no.
- 92824
- Item description
- STK-PA M25 x 1.5 grey (CD 13.0-17.0 mm)
- Thread type
- metric
- Size
- M25 x 1.5
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 13.0 - 17.0
- Thread length mm
- 11.0
- Spanner size mm
- 32
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892368851
- Customs tariff number
- 39174000
Technical Data STK-PA M25 x 1.5 grey (CD 13.0-17.0 mm)
PA cable gland acc. to DIN 46320 | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STK-PA M25 x 1.5 grey (CD 13.0-17.0 mm)
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Natural rubber (NR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads STK-PA M25 x 1.5 grey (CD 13.0-17.0 mm)
Accessories
Products that match this product