Cable Marker Clips SR 06 neutral yellow
Part no. 95396
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Marker Clips SR 06 neutral yellow
- Part no.
- 95396
- Item description
- Cable Marker Clips SR 06 neutral yellow
- Type
- SR 06
- Colour
- yellow
- cross-section from / to mm²
- 1.50 - 3.40
- Cable Ø from / to mm
- 2.6 - 3.5
- Pieces per Packaging Unit
- 300
- Individual quantities available
- no
- EAN / GTIN
- 4060892405716
- Customs tariff number
- 39269097
Technical Data Cable Marker Clips SR 06 neutral yellow
Cable Marker Clips |
Details Cable Marker Clips SR 06 neutral yellow
Cable Structure
-
- Material: Copolymer
Properties
-
- resistant to: oil, chemical cleaning supplies, fuels, alkalis
-
- low halogen content
Notes
-
- 1 unit = 10 rods with each 30 rings. Product 956xx up to 959xx without rod. The rod can be ordered separately.
Application
-
- Simple handling afforded by applicator characterise these marking rings. The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb. The marker sits tight on the cable without slip. Available in white or yellow with black marking.