Cable Marker Clips SR-AR SR 24 grey
Part no. 99822
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Marker Clips SR-AR SR 24 grey
- Part no.
- 99822
- Item description
- Cable Marker Clips SR-AR SR 24 grey
- Type
- SR 24
- Colour
- grey
- cross-section from / to mm²
- 70.00 - 100.00
- Cable Ø from / to mm
- 15.0 - 19.0
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892411083
- Customs tariff number
- 39269097
Technical Data Cable Marker Clips SR-AR SR 24 grey
Cable Marker Clips | |
Temperature range | -40°C to +105°C |
Details Cable Marker Clips SR-AR SR 24 grey
Cable Structure
-
- Material: Copolymer
Properties
-
- halogen-free
Application
-
- Simple handling afforded by marking rods characterise these marking rings. The nozzle-shaped marking rod is forced onto the line and the snap-on sleeve pushed with the thumb. The marker sits tight on the line without slip.