Cable Marker Clips SR-AR SR 21 grey
Part no. 99821
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Marker Clips SR-AR SR 21 grey
- Part no.
- 99821
- Item description
- Cable Marker Clips SR-AR SR 21 grey
- Type
- SR 21
- Colour
- grey
- cross-section from / to mm²
- 25.00 - 70.00
- Cable Ø from / to mm
- 11.0 - 15.5
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892411076
- Customs tariff number
- 39269097
Technical Data Cable Marker Clips SR-AR SR 21 grey
Cable Marker Clips | |
Temperature range | -40°C to +105°C |
Details Cable Marker Clips SR-AR SR 21 grey
Cable Structure
-
- Material: Copolymer
Properties
-
- halogen-free
Application
-
- Simple handling afforded by marking rods characterise these marking rings. The nozzle-shaped marking rod is forced onto the line and the snap-on sleeve pushed with the thumb. The marker sits tight on the line without slip.