Shrunk tube SPSP spools 9.5 mm green-yellow
Part no. 92375
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SPSP spools 9.5 mm green-yellow
- Part no.
- 92375
- Typ
- Shrunk tube SPSP spools 9.5 mm green-yellow
- Colour
- green-yellow
- Inner-Ø before shrinkage mm
- 9.5
- Inner-Ø after shrinkage mm
- 4.7
- Wall thickness mm
- 0.6
- Content m
- 10
- PU/pc.
- 10
- EAN / GTIN
- 4060892395925
- customs tariff number
- 39173200
Technical Data Shrunk tube SPSP spools 9.5 mm green-yellow
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPSP spools 9.5 mm green-yellow
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction