Polyoelfin shrink tube SPSP 2.4 brown

Polyoelfin shrink tube SPSP 2.4 brown Part no. 92336
  • UL certification
€ 183,65 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
92336
Item description
Polyoelfin shrink tube SPSP 2.4 brown
Colour
brown
Inner Ø after shrinkage mm
1.2
Inner Ø before shrinkage mm
2.4
Wall thickness mm
0.5
Metres per Packaging Unit
20
Cut-to-length service available
no
EAN / GTIN
4060892395253
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Properties

      • self-extinguishing
      • flame-retardant

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible