Polyoelfin shrink tube SPRO - 3:1 green-yellow 39
Part no. 903098
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Polyoelfin shrink tube SPRO - 3:1 green-yellow 39
- Part no.
- 903098
- Item description
- Polyoelfin shrink tube SPRO - 3:1 green-yellow 39
- Colour
- green-yellow
- Inner Ø after shrinkage mm
- 13.0
- Inner Ø before shrinkage mm
- 39.0
- Wall thickness mm
- 1.15
- Metres per Packaging Unit
- 30
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892397592
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube SPRO - 3:1 green-yellow 39
Polyoelfin shrink tube 3:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube SPRO - 3:1 green-yellow 39
Cable Structure
-
- Material: Polyolefin
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components