Shrunk tube SPRO 3:1 rolls 39 mm yellow

Shrunk tube SPRO 3:1 rolls 39 mm yellow Part no. 903082
€ 1.393,00 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
903082
Typ
Shrunk tube SPRO 3:1 rolls 39 mm yellow
Colour
yellow
Inner-Ø before shrinkage mm
39
Inner-Ø after shrinkage mm
13
Wall thickness mm
1.15
30
PU/m
4060892397417
EAN / GTIN
39173200

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

      • PO (Polyolefine)

Application

      • Polyolefine shrink tube for repairing insulation and sealing electrical components. Shrink rate 3:1.
      • Plant and machine construction
      • Robot construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Rail technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible