Shrunk tube SPRO 3:1 rolls 12.7 mm blue

Shrunk tube SPRO 3:1 rolls 12.7 mm blue Part no. 903051
€ 417,60 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
903051
Typ
Shrunk tube SPRO 3:1 rolls 12.7 mm blue
Colour
blue
Inner-Ø before shrinkage mm
12.7
Inner-Ø after shrinkage mm
4
Wall thickness mm
0.75
50
PU/m
4060892397271
EAN / GTIN
39173200

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

      • PO (Polyolefine)

Application

      • Polyolefine shrink tube for repairing insulation and sealing electrical components. Shrink rate 3:1.
      • Plant and machine construction
      • Robot construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Rail technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible