![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91788_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91788_PF_1520x1160.jpg)
Shrunk tube SPRO 2:1 rolls 76.2 mm black
Part no. 96828
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SPRO 2:1 rolls 76.2 mm black
- Part no.
- 96828
- Typ
- Shrunk tube SPRO 2:1 rolls 76.2 mm black
- Colour
- black
- Inner-Ø before shrinkage mm
- 76.2
- Inner-Ø after shrinkage mm
- 38.1
- Wall thickness mm
- 1.3
- PU/m
- 15
- EAN / GTIN
- 4060892396090
- customs tariff number
- 39173200
Technical Data Shrunk tube SPRO 2:1 rolls 76.2 mm black
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 2:1 rolls 76.2 mm black
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction