Shrunk tube SPRO 2:1 rolls 25.4 mm grey

Shrunk tube SPRO 2:1 rolls 25.4 mm grey Part no. 92508
€ 670,80 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
92508
Typ
Shrunk tube SPRO 2:1 rolls 25.4 mm grey
Colour
grey
Inner-Ø before shrinkage mm
25.4
Inner-Ø after shrinkage mm
12.7
Wall thickness mm
0.9
PU/m
30
EAN / GTIN
4060892397080
customs tariff number
39173200

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

      • PO (Polyolefine)

Application

      • Polyolefine shrink tube for repairing insulation and sealing electrical components.
      • Plant and machine construction
      • Robot construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Rail technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible