Shrunk tube SPRO 2:1 rolls 50.8 mm green-yellow
Part no. 92425
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SPRO 2:1 rolls 50.8 mm green-yellow
- Part no.
- 92425
- Typ
- Shrunk tube SPRO 2:1 rolls 50.8 mm green-yellow
- Colour
- green-yellow
- Inner-Ø before shrinkage mm
- 50.8
- Inner-Ø after shrinkage mm
- 25.4
- Wall thickness mm
- 1
- PU/m
- 30
- EAN / GTIN
- 4060892397448
- customs tariff number
- 39173200
Technical Data Shrunk tube SPRO 2:1 rolls 50.8 mm green-yellow
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 2:1 rolls 50.8 mm green-yellow
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction