Spiral wound metallic tube SPR-PVC-AS 27 (50 m) black
Part no. 97706
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Spiral wound metallic tube SPR-PVC-AS 27 (50 m) black
- Part no.
- 97706
- Item description
- Spiral wound metallic tube SPR-PVC-AS 27 (50 m) black
- Outer Ø mm (approx.)
- 27
- Colour
- black
- Weight kg (approx.)
- 0.36
- Inner Ø mm
- 22.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892381065
- Customs tariff number
- 83071000
Technical Data Spiral wound metallic tube SPR-PVC-AS 27 (50 m) black
Spiral wound metallic tube acc. to DIN 49012, Design 1, tested acc. to DIN EN IEC 61386-23 | |
Temperature range | -25°C to +90°C short term up to +100°C |
Protection class | IP 68 |
Details Spiral wound metallic tube SPR-PVC-AS 27 (50 m) black
Cable Structure
-
- Material: Cold strip acc. to DIN 1624 St 2, Fe/ Zn 3, galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- with latched profile
Properties
-
- silicone-free
-
- cadmium-free
-
- watertight
-
- resistant to: weather-resistant, acids, oil, seawater
-
- high tensile and transverse pressure load rating
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Control cabinet construction
-
- Vehicle construction and shipbuilding
Downloads Spiral wound metallic tube SPR-PVC-AS 27 (50 m) black
Accessories
Products that match this product