![SPR-PU-AS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97793_PF_1520x1160.jpg)
![SPR-PU-AS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97793_PF_1520x1160.jpg)
Spiral wound metallic tube SPR-PU-AS 10
Part no. 97793
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Spiral wound metallic tube SPR-PU-AS 10
- Part no.
- 97793
- Item description
- Spiral wound metallic tube SPR-PU-AS 10
- Outer Ø mm (approx.)
- 10
- Colour
- blue
- Weight kg (approx.)
- 0.07
- Inner Ø mm
- 7.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892381515
- Customs tariff number
- 83071000
Technical Data Spiral wound metallic tube SPR-PU-AS 10
Spiral wound metallic tube | |
Temperature range | -50°C to +100°C |
Protection class | IP 68 |
Details Spiral wound metallic tube SPR-PU-AS 10
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyurethane (PUR)
-
- with latched profile
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, greases, petrol
-
- high tensile and transverse pressure load rating
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Downloads Spiral wound metallic tube SPR-PU-AS 10
Accessories
Products that match this product
![EEM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906006_PF_1520x1160.jpg)
![MTG-US](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98331_PF_1520x1160.jpg)
![MTG-US](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98331_PF_1520x1160.jpg)