![SPEAKER CABLE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40180_1520x1160.jpg)
![SPEAKER CABLE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40180_1520x1160.jpg)
SPEAKER CABLE transparent 2 x 2,5 mm²
Part no. 40183
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SPEAKER CABLE transparent 2 x 2,5 mm²
- Part no.
- 40183
- Item description
- SPEAKER CABLE transparent 2 x 2,5 mm²
- Cable width mm
- 7
- Cable height mm
- 3.3
- Cu-weight kg/km
- 48.0
- Weight kg/km (approx.)
- 63.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892304903
- Customs tariff number
- 85444995
Technical Data SPEAKER CABLE transparent 2 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details SPEAKER CABLE transparent 2 x 2,5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Outer sheath: PVC
-
- Sheath colour: see datasheet