![SPEAKER CABLE FLEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40185_PF_1520x1160.jpg)
![SPEAKER CABLE FLEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40185_PF_1520x1160.jpg)
SPEAKER CABLE FLEX transparent 2 x 10 mm²
Part no. 40189
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SPEAKER CABLE FLEX transparent 2 x 10 mm²
- Part no.
- 40189
- Item description
- SPEAKER CABLE FLEX transparent 2 x 10 mm²
- Cable width mm
- 15
- Cable height mm
- 7
- Cu-weight kg/km
- 192.0
- Weight kg/km (approx.)
- 254.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892304965
- Customs tariff number
- 85444995
Technical Data SPEAKER CABLE FLEX transparent 2 x 10 mm²
All technical data can be found in the data sheet in the Downloads section |
Details SPEAKER CABLE FLEX transparent 2 x 10 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Outer sheath: PVC
-
- Sheath colour: transparent