SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 6 mm² Part no. 713531
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
  • cable for photovoltaic systems
  • 1500 V DC
€ 139,65 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
713531
Item description
SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 6 mm²
Sheath colour
black
AWG (approx.)
10
Outer Ø mm (approx.)
5.8 - 6.4
Cu-weight kg/km
57.6
Weight kg/km (approx.)
80.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892259005
Customs tariff number
85446010

Technical Data

Cross-linked single core cable acc. to DIN VDE 0283-618 / DIN EN 50618
Temperature range fixed -40°C to +90°C
Permissible operating temperature of the conductor +120°C
Nominal voltage AC U0/U 1000/1000 V
DC U0/U 1500/1500 V
Test voltage 6500 V
Minimum bending radius fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: cross-linked compound
  • x = without protective conductor
  • Outer sheath: cross-linked compound
  • Sheath colour: see datasheet

Properties

  • resistant to: UV radiation, ozone, weathering effects, water
  • for outdoor use
  • direct burial
  • halogen-free

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • UV-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
  • ozone-resistant acc. to DIN VDE 0283-618 / DIN EN 50618
  • weather-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
  • water-resistant acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 Appendix E
  • DC Voltage resistance of the insulation acc. to DIN VDE 0283-618 / DIN EN 50618 Tab. 2
  • certifications and approvals:
  • EAC
  • TÜV Rheinland

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • SOLARFLEX®-X H1Z2Z2-K is used for wiring solar modules. Suitable for direct burial; recommendation: laying in pipes. Not suitable for permanent installation in water. The maximum permissible DC voltage of the system in which the cable is installed must not exceed 1.8 kV. The cable is suitable for use in and on devices and systems with protective insulation (protection class II).
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible