SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 16 mm²
Part no. 11022067
- cable for photovoltaic systems
- 1500 V DC
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 16 mm²
- Part no.
- 11022067
- Item description
- SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 16 mm²
- Sheath colour
- black
- AWG (approx.)
- 6
- Outer Ø mm (approx.)
- 7.7 - 8.5
- Cu-weight kg/km
- 153.6
- Weight kg/km (approx.)
- 170.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892526794
- Customs tariff number
- 85446010
Technical Data SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 16 mm²
Cross-linked single core cable acc. to DIN VDE 0283-618 / DIN EN 50618 | |
Temperature range | fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +120°C |
Nominal voltage | AC U0/U 1000/1000 V DC U0/U 1500/1500 V |
Test voltage | 6500 V |
Minimum bending radius | fixed 5x Outer-Ø |
Details SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 16 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: cross-linked compound
-
- x = without protective conductor
-
- Outer sheath: cross-linked compound
-
- Sheath colour: see datasheet
Properties
-
- resistant to: UV radiation, ozone, weathering effects, water
-
- for outdoor use
-
- direct burial
-
- halogen-free
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- UV-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
-
- ozone-resistant acc. to DIN VDE 0283-618 / DIN EN 50618
-
- weather-resistant acc. to DIN VDE 0283-618 / DIN EN 50618 Appendix E
-
- water-resistant acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 Appendix E
-
- DC Voltage resistance of the insulation acc. to DIN VDE 0283-618 / DIN EN 50618 Tab. 2
-
- certifications and approvals:
- EAC
- TÜV Rheinland
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- SOLARFLEX®-X H1Z2Z2-K is used for wiring solar modules. Suitable for direct burial; recommendation: laying in pipes. Not suitable for permanent installation in water. The maximum permissible DC voltage of the system in which the cable is installed must not exceed 1.8 kV. The cable is suitable for use in and on devices and systems with protective insulation (protection class II).