Shrunk tube SK-M 19.1 mm medium-walled
Part no. 99789
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube SK-M 19.1 mm medium-walled
- Part no.
- 99789
- Typ
- Shrunk tube SK-M 19.1 mm medium-walled
- Colour
- black
- Inner-Ø before shrinkage mm
- 19.1
- Inner-Ø after shrinkage mm
- 5.6
- Wall thickness mm
- 2
- Content m
- 1.22
- PU/pc.
- 1
- EAN / GTIN
- 4060892397813
- customs tariff number
- 39173200
Technical Data Shrunk tube SK-M 19.1 mm medium-walled
Temperature range | -55°C up to +110°C |
Details Shrunk tube SK-M 19.1 mm medium-walled
Cable Structure
-
- PO (Polyolefine) with internal adhesive
-
- Colour black
Properties
-
- sehr gute Chemikalien-Beständigkeit
Notes
-
- Form of shipment:
-
- 1.22 m rods
Application
-
- Polyolefine shrink tube with internal adhesive for repairing insulation and sealing electrical components. Good protection against impact and abrasion.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction