Polyoelfin shrink tube SK-D 50.8
Part no. 905339
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Polyoelfin shrink tube SK-D 50.8
- Part no.
- 905339
- Item description
- Polyoelfin shrink tube SK-D 50.8
- Colour
- black
- Inner Ø after shrinkage mm
- 16.0
- Inner Ø before shrinkage mm
- 50.8
- Wall thickness mm
- 4.1
- Metres per Packaging Unit
- 1.22
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892397967
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube SK-D 50.8
Polyoelfin shrink tube 3:1 | |
Temperature range | -55°C to +110°C |
Details Polyoelfin shrink tube SK-D 50.8
Cable Structure
-
- Material: Polyolefin
-
- with interior adhesive
Properties
-
- halogen-free
-
- thick walled
-
- very good chemical resistance
Notes
-
- Aproval: UR-listed up to size 68.1 mm
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components
-
- for the protection of cable sleeves and terminations for low-voltage applications (600V)
-
- good protection against impact and abrasion