SiFF violet 1 x 6 mm²
Part no. 45807
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiFF violet 1 x 6 mm²
- Part no.
- 45807
- Item description
- SiFF violet 1 x 6 mm²
- Outer Ø mm (approx.)
- 5.2
- Cu-weight kg/km
- 58.0
- Weight kg/km (approx.)
- 73.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892251252
- Customs tariff number
- 85444995
Technical Data SiFF violet 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |