SiF pink 1 x 6 mm² Part no. 23911
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
  • Silicone single core
  • finely stranded
  • tinned wire
  • increased temperature resistance
€ 134,40 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
23911
Item description
SiF pink 1 x 6 mm²
Core Colour
pink
AWG (approx.)
10
Outer Ø mm (approx.)
5
Cu factor per km
58.0
Weight kg/km (approx.)
71.1
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892252549
Customs tariff number
85444995

Technical Data

Silicone single core in alignment with DIN VDE 0250-1, DIN VDE 0250-502
Temperature range flexible -25°C to +180°C
fixed -60°C to +180°C
Permissible operating temperature of the conductor +180°C
Nominal voltage AC U0/U 300/500 V
Test voltage 2000 V
Breakdown voltage 5000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded, 0.5 - 185 mm²: acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Wire structure:
      • 0.25 mm²: approx. 8 x 0.2 mm
      • Core insulation: silicone
      • Core identification: see datasheet

Properties

      • resistant to: ozone, oxygen, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
      • halogen-free
      • high flash point

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone

Application

      • Temperature resistant silicone single core for use in iron, steel and rolling mills, foundries, cement, glass and ceramic factories as well as in aircraft construction and ship building.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible