SiF red 1 x 1.5 mm²
Part no. 23602
- Silicone single core
- finely stranded
- tinned wire
- increased temperature resistance
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiF red 1 x 1.5 mm²
- Part no.
- 23602
- Item description
- SiF red 1 x 1.5 mm²
- Core Colour
- red
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 2.8
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 18.5
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 1000, 2500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892252037
- Customs tariff number
- 85444995
Technical Data SiF red 1 x 1.5 mm²
Silicone single core in alignment with DIN VDE 0250-1, DIN VDE 0250-502 | |
Temperature range | flexible -25°C to +180°C fixed -60°C to +180°C |
Permissible operating temperature of the conductor | +180°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage | 2000 V |
Breakdown voltage | 5000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 6x Outer-Ø |
Details SiF red 1 x 1.5 mm²
Cable Structure
-
- Copper wire tinned, finely stranded, 0.5 - 185 mm²: acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Wire structure:
- 0.25 mm²: approx. 8 x 0.2 mm
-
- Core insulation: silicone
-
- Core identification: see datasheet
Properties
-
- resistant to: ozone, oxygen, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
-
- halogen-free
-
- high flash point
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone
Application
-
- Temperature resistant silicone single core for use in iron, steel and rolling mills, foundries, cement, glass and ceramic factories as well as in aircraft construction and ship building.