SHV holder with rotary protection NW 48 / 50 black Part no. 920334
  • Halogen-free (LS0H)
€ 269,20 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
920334
Item description
SHV holder with rotary protection NW 48 / 50 black
Colour
black
Height mm
66
Suitable for nominal size
48.0 / 50.0
Width mm
68.0
Pieces per Packaging Unit
20
Individual quantities available
no
EAN / GTIN
4060892382062
Customs tariff number
39174000

Technical Data

Corrugated tubes holder
Temperature range -40°C to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • System holder for HELUcond protection tubes. Universal system holder with optional clips for extreme loads.
      • Quick assembly through single-hole fastening.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible