VS bond bridge for holder black
Part no. 99286
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VS bond bridge for holder black
- Part no.
- 99286
- Item description
- VS bond bridge for holder black
- Colour
- black
- Suitable for nominal size
- 100
- Pieces per Packaging Unit
- no
- Individual quantities available
- 4060892382222
- EAN / GTIN
- 39174000
Technical Data VS bond bridge for holder black
Corrugated tube system holder | |
Temperature range | -40°C to +105°C |
Details VS bond bridge for holder black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 : V2 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Accessories for system holder SH/SHV
Downloads VS bond bridge for holder black
Accessories
Products that match this product