SD M40 x 1.5
Part no. 98113
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SD M40 x 1.5
- Part no.
- 98113
- Item description
- SD M40 x 1.5
- Thread type
- metric
- Cable Ø from / to mm
- 22.0 - 28.0
- Thread length mm
- 8.0
- Spanner size mm
- 44
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892351365
- Customs tariff number
- 74122000
Technical Data SD M40 x 1.5
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 5 bar |
Details SD M40 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.
Downloads SD M40 x 1.5
Accessories
Products that match this product