SD PG 7
Part no. 90586
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SD PG 7
- Part no.
- 90586
- Item description
- SD PG 7
- Thread type
- Cable Ø from / to mm
- 5.0 - 7.0
- Thread length mm
- 5.0
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892351211
- Customs tariff number
- 74122000
Technical Data SD PG 7
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 5 bar |
Details SD PG 7
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.
Downloads SD PG 7
Accessories
Products that match this product