SAT COXIAL CABLE black 1,13/5,0
Part no. 40021
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SAT COXIAL CABLE black 1,13/5,0
- Part no.
- 40021
- Item description
- SAT COXIAL CABLE black 1,13/5,0
- Outer Ø mm (approx.)
- 6.8
- Cu-weight kg/km
- 25.0
- Weight kg/km (approx.)
- 47.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892306327
- Customs tariff number
- 85442000
Technical Data SAT COXIAL CABLE black 1,13/5,0
All technical data can be found in the data sheet in the Downloads section |
Details SAT COXIAL CABLE black 1,13/5,0
Cable Structure
-
- Outer sheath: halogen-free, flame retardant compound (FRNC)
-
- Sheath colour: black