![SafetyBUS p FRNC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M800651_PF_1520x1160.jpg)
![SafetyBUS p FRNC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M800651_PF_1520x1160.jpg)
SafetyBUS p FRNC STATIC yellow 3 x 0,75 mm²
Part no. 800651
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SafetyBUS p FRNC STATIC yellow 3 x 0,75 mm²
- Part no.
- 800651
- Item description
- SafetyBUS p FRNC STATIC yellow 3 x 0,75 mm²
- Outer Ø mm (approx.)
- 7.5
- Cu-weight kg/km
- 50.0
- Weight kg/km (approx.)
- 68.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315435
- Customs tariff number
- 85444995
Technical Data SafetyBUS p FRNC STATIC yellow 3 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |