S-YY Lg grey 20 x 1 x 1 mm
Part no. 34307
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details S-YY Lg grey 20 x 1 x 1 mm
- Part no.
- 34307
- Item description
- S-YY Lg grey 20 x 1 x 1 mm
- Outer Ø mm (approx.)
- 14.5
- Cu-weight kg/km
- 157.0
- Weight kg/km (approx.)
- 292.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892262616
- Customs tariff number
- 85444995
Technical Data S-YY Lg grey 20 x 1 x 1 mm
All technical data can be found in the data sheet in the Downloads section |