![Ribbon Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M44001_PF_1520x1160.jpg)
![Ribbon Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M44001_PF_1520x1160.jpg)
Ribbon Cable TYPE D 6 x 0.5 mm²
Part no. 44053
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Ribbon Cable TYPE D 6 x 0.5 mm²
- Part no.
- 44053
- Item description
- Ribbon Cable TYPE D 6 x 0.5 mm²
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 25.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892169786
- Customs tariff number
- 85444995
Technical Data Ribbon Cable TYPE D 6 x 0.5 mm²
All technical data can be found in the data sheet in the Downloads section |