Ribbon Cable TYPE L colour coded 4 x 0,5 mm² Part no. 44023
  • UKCA certification
€ 363,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
44023
Item description
Ribbon Cable TYPE L colour coded 4 x 0,5 mm²
Cu-weight kg/km
19.2
Weight kg/km (approx.)
38.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
50, 100
Cut-to-length service available
no
EAN / GTIN
4060892169564
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: blue

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible