RE round M40 x 1.50 / M32 x 1.50
Part no. 94077
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE round M40 x 1.50 / M32 x 1.50
- Part no.
- 94077
- Item description
- RE round M40 x 1.50 / M32 x 1.50
- Outer Ø mm (approx.)
- 43
- Thread length mm
- 8.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892377396
- Customs tariff number
- 74122000
Technical Data RE round M40 x 1.50 / M32 x 1.50
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details RE round M40 x 1.50 / M32 x 1.50
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction
Downloads RE round M40 x 1.50 / M32 x 1.50
Accessories
Products that match this product