![RE round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94065_1520x1160.jpg)
![RE round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94065_1520x1160.jpg)
RE round M32 x 1.50 / M25 x 1.50
Part no. 94074
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE round M32 x 1.50 / M25 x 1.50
- Part no.
- 94074
- Item description
- RE round M32 x 1.50 / M25 x 1.50
- Outer Ø mm (approx.)
- 34
- Thread length mm
- 8.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892377372
- Customs tariff number
- 74122000
Technical Data RE round M32 x 1.50 / M25 x 1.50
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details RE round M32 x 1.50 / M25 x 1.50
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
Downloads RE round M32 x 1.50 / M25 x 1.50
Accessories
Products that match this product