RE round PG 29 / PG 16
Part no. 904418
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE round PG 29 / PG 16
- Part no.
- 904418
- Item description
- RE round PG 29 / PG 16
- Outer Ø mm (approx.)
- 39
- Thread length mm
- 8.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892377297
- Customs tariff number
- 74122000
Technical Data RE round PG 29 / PG 16
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details RE round PG 29 / PG 16
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction
Downloads RE round PG 29 / PG 16
Accessories
Products that match this product