RE-PA grey M50 x 1.50 / M40 x 1.50
Part no. 97845
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE-PA grey M50 x 1.50 / M40 x 1.50
- Part no.
- 97845
- Item description
- RE-PA grey M50 x 1.50 / M40 x 1.50
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892373169
- Customs tariff number
- 39269097
Technical Data RE-PA grey M50 x 1.50 / M40 x 1.50
PA reducer | |
Temperature range | -30°C to +100°C |
Details RE-PA grey M50 x 1.50 / M40 x 1.50
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads RE-PA grey M50 x 1.50 / M40 x 1.50
Accessories
Products that match this product