![RE-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97829_PF_1520x1160.jpg)
![RE-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97829_PF_1520x1160.jpg)
RE-PA grey PG 16 / PG 11
Part no. 90071
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE-PA grey PG 16 / PG 11
- Part no.
- 90071
- Item description
- RE-PA grey PG 16 / PG 11
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892372780
- Customs tariff number
- 39174000
Technical Data RE-PA grey PG 16 / PG 11
PA reducer | |
Temperature range | -30°C to +100°C |
Details RE-PA grey PG 16 / PG 11
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads RE-PA grey PG 16 / PG 11
Accessories
Products that match this product
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)